
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.56
- Length (in)4.25
- Weight (lb)0.07
- Width (in)0.56
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.56
- Thread (in)3816
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Spindle Included?No