
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)3.25
- Weight (lb)0.1
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.88
- Thread (in)3.25
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Spindle Included?No