
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Length (in)1.02
- Weight (lb)0.4
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Handle ColorRed
- Product TypeSpindle
- Spindle Included?No
- Standard MaterialStainless Steel