
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.06
- Length (in)1.26
- Weight (lb)0.04
- Width (in)0.91
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlanged Washers
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On247|229|245
- Spindle Included?No
- Used With Model/Series247-U|247-UB|229|245-U