
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.87
- Length (in)1.61
- Weight (lb)0.110231
- Width (in)0.87
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeBolt Retainer
- BrandDESTACO
- Product TypeBolt Retainer
- Series Used On247
- Spindle Included?No
- Used With Model/Series247-S