
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)1.18
- Length (in)3.87
- Weight (lb)0.18
- Width (in)1.18
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)1.13
- Thread (in)3.87
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Spindle Included?No