
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.38
- Length (in)4.42
- Weight (lb)0.14
- Width (in)0.38
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.38
- Thread (in)5811
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On650
- Spindle Included?No
- Used With Model/Series650