Destaco Logo

Clamp Accessories

250206 : Swivel Foot Spindle - Clamp Accessories

250206Swivel Foot Spindle for Manual Clamps, A250206 SPINDLE & (2) 250119

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)1.00
  • Length (in)4.63
  • Weight (lb)0.15
  • Width (in)1.00
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)1
  • Thread (in)4.63
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeSwivel Foot Spindle
  • BrandDESTACO
  • Product TypeSwivel Foot Spindle
  • Used With Model/Series1/2-13 Inch Threads