Destaco Logo

Clamp Accessories

250206-M : Swivel Foot Spindle - Clamp Accessories

250206-MSwivel Foot Spindle for Manual Clamps - M12 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.98
  • Length (in)4.72
  • Weight (lb)0.4
  • Width (in)0.98
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)1
  • Thread (in)1213
  • Supplied?No

Product Information

  • Accessory TypeSwivel Foot Spindle
  • BrandDESTACO
  • Product TypeSwivel Foot Spindle
  • Series Used On245|229|247
  • Spindle Included?No
  • Used With Model/SeriesM12 Threads