Destaco Logo

Clamp Accessories

267102 : Flanged Washers - Clamp Accessories | DESTACO

267102 - 267102 FLANGED WASHER (AJAX)

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.44
  • Weight (lb)0.05
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeFlanged Washers
  • BrandDESTACO
  • Product TypeFlanged Washer
  • Series Used On267
  • Spindle Included?No
  • Used With Model/Series267-U