Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
267203-M - Head Head Spindle - M12 Metric
267203-M
Head Head Spindle - M12 Metric
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.94
Weight (lb)
0.5
Technical Details
Supplied?
No
Product Information
Accessory Type
Hex-Head Spindle
Brand
DESTACO
Handle Color
Red
Product Type
Spindle
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles