Destaco Logo

Clamp Accessories

Flat-Tip Bonded Neoprene Spindle - Clamp Accessories

267208Flat-Tip Bonded Neoprene Spindle for Manual Clamps, 267108 SPINDLE & (2) 480112

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)1.38
  • Length (in)5
  • Weight (lb)0.2
  • Width (in)1.38
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)1.38
  • Thread (in)5
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle