
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.31
- Length (in)1.12
- Weight (lb)0.01
- Width (in)0.31
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.31
- Thread (in)1032
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Spindle Included?No