Destaco Logo

Clamp Accessories

Cone-Tip Bonded Neoprene Spindle - Clamp Accessory

305208Cone-Tip, Bonded Neoprene Spindle for Manual Clamps. 305109 SPINDLE & (2) 424105

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.56
  • Length (in)1.50
  • Weight (lb)0.02
  • Width (in)0.56
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.56
  • Thread (in)1032
  • Supplied?No

Product Information

  • Accessory TypeCone-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeCone-Tip Bonded Neoprene Spindle
  • Spindle Included?No