
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.75
- Length (in)1.69
- Weight (lb)0.27
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.75
- Thread (in)1.69
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On307
- Spindle Included?No
- Used With Model/Series307-U|307-UR