
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)2.25
- Length (in)0.56
- Weight (lb)0.2
- Width (in)0.56
Technical Details
- Supplied?No
Product Information
- Accessory TypeSpindle
- BrandDESTACO
- Handle ColorRed
- Product TypeSpindle
- Spindle Included?No