Destaco Logo

Clamp Accessories

Default Image

324101CLEAT FOR MANUAL CLAMPS (LATCH PLATE)

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)1
  • Length (in)0.38
  • Weight (lb)0.1
  • Width (in)0.53

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeCleat Latch Plate
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeCleat Latch Plate
  • Spindle Included?No