Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
324901 - Cleat Latch Plate
324901
Cleat Latch Plate
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.38
Weight (lb)
0.1
Technical Details
Supplied?
No
Product Information
Accessory Type
Cleat Latch Plate
Brand
DESTACO
Handle Color
Red
Product Type
Cleat Latch Plate
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles