Destaco Logo

Clamp Accessories

324915 - Cleat Latch Plate

324915Cleat Latch Plate, 324904 & (2)EA 323911+324908

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)3
  • Length (in)0.158
  • Weight (lb)0.1
  • Width (in)0.968

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeCleat Latch Plate
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeCleat Latch Plate
  • Spindle Included?No