
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.75
- Length (in)2.84
- Weight (lb)0.1
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.75
- Thread (in)1213
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On5130|5133|5150
- Spindle Included?No
- Used With Model/Series5130|5130-B|5130-R|5130-BR|5133|5133-B|5133-R|5133-BR|5150|5150-B|5150-R|5150-BR