
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)1
- Length (in)0.857
- Weight (lb)0.1
- Width (in)0.68
Technical Details
- Supplied?No
Product Information
- Accessory TypeCleat Latch Plate
- BrandDESTACO
- Handle ColorRed
- Product TypeCleat Latch Plate
- Spindle Included?No