Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
334215-M-25 - 334215 for 334 with 25mm Hook
334215-M-25 - 334215 for 334 with 25mm Hook
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Accessory Type
Hook Assembly
Brand
DESTACO
Handle Color
Red
Product Type
Hook Assembly
Spindle Included?
No
Used With Model/Series
M6
Resources
FAQs
Articles
Related Products
Clamp Accessories
334215-M-50 - 334215 for 334 with 50mm Hook
Add to quote
Explore
Clamp Accessories
334215-M-100 - 334215 for 334 with 100mm Hook
Add to quote
Explore