
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)2.13
- Length (in)0.94
- Weight (lb)0.3
- Width (in)1.2
Technical Details
- Supplied?No
Product Information
- Accessory TypeCleat Latch Plate
- BrandDESTACO
- Handle ColorRed
- Product TypeCleat Latch Plate
- Spindle Included?No