Destaco Logo

Clamp Accessories

375215 - Hook Assembly, 375204 & (2)EA 235403 & 375102

375215Hook Assembly for Manual Clamps, 375204 & (2)EA 235403 & 375102

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)5.72
  • Weight (lb)0.7
  • Width (in)1.75

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeHook Assembly
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeHook Assembly
  • Spindle Included?No