
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)0.44
- Weight (lb)0.01
- Product ApplicationCLAMPING
Technical Details
- Cap Height (in)0.44
- Cap Width (in)0.44
- Supplied?No
Product Information
- Accessory TypeSpecial Neoprene Cap
- BrandDESTACO
- Product TypeSpecial Neoprene Cap
- Spindle Included?No