
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.66
- Length (in)1.50
- Weight (lb)0.03
- Width (in)0.66
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.66
- Thread (in)1420
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Spindle Included?No