Destaco Logo

Clamp Accessories

431208-M : Flat-Tip Bonded Neoprene Spindle - Clamp Accessory

431208-MFlat-Tip Bonded Neoprene Spindle for Manual Clamps - M6 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.66
  • Length (in)1.00
  • Weight (lb)0.1
  • Width (in)0.66

Technical Details

  • Cap Width (in)0.88
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On424
  • Used With Model/Series424-2