Destaco Logo

Clamp Accessories

461203-M : Hex-Head Spindle - Clamp Accessories

461203-MHead Head Spindle for Manual Clamps - M8 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.51
  • Length (in)1.20
  • Weight (lb)0.1
  • Width (in)0.51
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.51
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle
  • BrandDESTACO
  • Product TypeHex-Head Spindle
  • Series Used On5131|441
  • Used With Model/Series5131-M|5131-MB|5131-MR|5131-MBR|441-2