
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)3.06
- Weight (lb)0.09
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.63
- Thread (in)3.06
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On462
- Spindle Included?No
- Used With Model/Series462