Destaco Logo

Clamp Accessories

468206-M : Swivel Foot Spindle - Clamp Accessories

468206-MSwivel Foot Spindle for Manual Clamps - M10 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.63
  • Length (in)3
  • Weight (lb)0.3
  • Width (in)0.63
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.63
  • Thread (in)3
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeSwivel Foot Spindle
  • BrandDESTACO
  • Product TypeSwivel Foot Spindle
  • Series Used On463|482|484
  • Used With Model/Series463|482|484