Destaco Logo

Clamp Accessories

491203 : Hex-Head Spindle - Clamp Accessories

491203Hex-Head Spindle - Clamp Accessories, (1)EA 484203 & 470104

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.56
  • Length (in)1.75
  • Weight (lb)0.05
  • Width (in)0.56
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.56
  • Thread (in)3816
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle
  • BrandDESTACO
  • Product TypeHex-Head Spindle
  • Spindle Included?No