
Unit View
Dimensions / Applications
- Height (in)0.67
- Length (in)1.85
- Weight (lb)0.3
- Width (in)0.67
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.67
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On462
- Spindle Included?No
- Used With Model/Series462-2