
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)15.00
- Length (in)40.00
- Weight (lb)0.388894968
- Width (in)15.00
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Duty Cycle3
Technical Details
- Clamp Arm Length (in)1.57
- Clamp Arm Width (in)0.59
- Supplied?No
Product Information
- Accessory TypeClamping Bar
- BrandDESTACO
- Product TypeClamping Bar
- Series Used On501
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series501-B|501-LB