
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)10.00
- Length (in)61.00
- Weight (lb)0.194447484
- Width (in)10.00
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Handle Diameter (in)0.24
- Handle Length (in)2.4
- Supplied?No
Product Information
- Accessory TypeHandle
- BrandDESTACO
- Product TypeHandle
- Series Used On501
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series501-B|501-LB