
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)25.00
- Length (in)50.00
- Weight (lb)0.4
- Width (in)20.00
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.97
- Clamp Arm Width (in)0.79
- Supplied?No
Product Information
- Accessory TypeClamping Bar
- BrandDESTACO
- Product TypeClamping Bar
- Series Used On503
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series503-MB|503-MBLSC