
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)8.00
- Length (in)50.00
- Weight (lb)0.4
- Width (in)40.00
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Mounting Hole - Diameter (in)0.25
- Mounting Holes - Length (in)0.98
- Mounting Holes - Width (in)1.38
- Supplied?No
Product Information
- Accessory TypeBase Plate
- BrandDESTACO
- Product TypeBase Plate
- Series Used On501-503
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series501-B|501-LB|503-MB|503-MBLSC