
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)129.50
- Weight (lb)0.2536
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Handle Diameter (in)0.71
- Handle Length (in)5.1
- Supplied?No
Product Information
- Accessory TypeHandle
- BrandDESTACO
- Product TypeHandle
- Series Used On503
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series503-MB|503-MBLSC|505-MB|505-MBLSC|506-MB|506-MBLSC
%3Afill(white)%2Fcatsy.1004%2F506-MB.jpg%2Frename%2F506-MB.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F505-MB.jpg%2Frename%2F505-MB.png&w=3840&q=75)