Destaco Logo

Clamp Accessories

505501 - Clamping Bar

505501Clamping Bar for Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)30.00
  • Length (in)60.00
  • Weight (lb)0.4
  • Width (in)25.00
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.36
  • Clamp Arm Width (in)0.98
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeClamping Bar
  • BrandDESTACO
  • Product TypeClamping Bar
  • Series Used On505
  • Standard MaterialSteel
  • Used With Model/Series505-MB|505-MBLSC