
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)22.00
- Length (in)159.00
- Weight (lb)0.4
- Width (in)22.00
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Handle Diameter (in)0.87
- Handle Length (in)6.26
- Supplied?No
Product Information
- Accessory TypeHandle
- BrandDESTACO
- Product TypeHandle
- Series Used On505
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series505-MB|505-MBLSC