Destaco Logo

Clamp Accessories

506502 - Vertical Hold-Down Toggle Locking Clamp

506502Base Plate for Vertical Hold-Down Clamp

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)8.00
  • Length (in)70.00
  • Weight (lb)0.5
  • Width (in)65.00
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Mounting Hole - Diameter (in)0.32
  • Mounting Holes - Length (in)1.97
  • Mounting Holes - Width (in)1.77
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeBase Plate
  • BrandDESTACO
  • Product TypeBase Plate
  • Series Used On506
  • Standard MaterialSteel
  • Used With Model/Series506-MB|506-MBLSC