
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.63
- Length (in)2.87
- Weight (lb)0.1
- Width (in)0.63
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.56
- Thread (in)51618
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On2007|207|317|2027|227|225|307
- Spindle Included?No
- Used With Model/SeriesM8 Threads