
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.83
- Length (in)3.27
- Weight (lb)0.08
- Width (in)0.83
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.83
- Thread (in)3.27
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On91090|317
- Spindle Included?No
- Used With Model/Series91090|317-U