
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)0.88
- Weight (lb)0.03
- Product ApplicationCLAMPING
Technical Details
- Thread (in)516
- Supplied?No
Product Information
- Accessory TypeFlanged Washer - Stainless Steel
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On2007|207|317|2027|227|225|307
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/SeriesM8 or 5/15 Spindles