Destaco Logo

Clamp Accessories

509208 : Cone-Tip Bonded Neoprene Spindle - Clamp Accessory

509208 - 509108 CT SPINDLE & (2) 207115

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)3.00
  • Weight (lb)0.08

Technical Details

  • Cap Width (in)0.75
  • Thread (in)51618
  • Supplied?No

Product Information

  • Accessory TypeCone-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeCone-Tip Bonded Neoprene Spindle
  • Spindle Included?No

Related Products