
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)5.50
- Weight (lb)0.12
Technical Details
- Cap Width (in)0.75
- Thread (in)51618
- Supplied?No
Product Information
- Accessory TypeCone-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeCone-Tip Bonded Neoprene Spindle
- Spindle Included?No
Related Products
Clamp Accessories
509208 - 509108 CT SPINDLE & (2) 207115
%3Afill(white)%2Fcatsy.1004%2FCone-Tip%2BBonded%2B%2BNeoprene%2BSpindle.jpg%2Frename%2FCone-Tip%2BBonded%2B%2BNeoprene%2BSpindle.png&w=3840&q=75)