Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
527203 - 235111 SPINDLE & (2) 470104
527203 - 235111 SPINDLE & (2) 470104
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.25
Weight (lb)
0.07
Product Application
CLAMPING
Technical Details
Cap Width (in)
0.56
Thread (in)
3816
Supplied?
No
Product Information
Accessory Type
Hex-Head Spindle
Brand
DESTACO
Product Type
Hex-Head Spindle
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
491203 - (1)EA 484203 & 470104
Add to quote
Explore
Clamp Accessories
207203 - 509207 SPINDLE & (2) 207115
Add to quote
Explore