Destaco Logo

Clamp Accessories

527208 : Flat-Tip Bonded Neoprene Spindle - Clamp Accessory

527208Flat-Tip Bonded Neoprene Spindle for Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.88
  • Length (in)3.50
  • Weight (lb)0.15
  • Width (in)0.88
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.88
  • Thread (in)3.5
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle