
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.88
- Length (in)2.50
- Weight (lb)0.5
- Width (in)0.88
- Product ApplicationCLAMPING
Technical Details
- Imperial or Metric ProductMetric
- Supplied?No
Product Information
- Accessory TypePlunger-matic Assemblies
- BrandDESTACO
- Product TypePlunger-matic Assembly
- Series Used On603|605|606|607|65040|5131|604|6004
- Spindle Included?No
- Used With Model/Series603-M|603-MR|605-M|605-MR|606-M|607-M|607-SQM|65040|5131-M|5131-MB|5131-MR|5131-MBR|604-MM|6004-MM|6004-MMR|All Straight Line Action Clamps - M8 Threads