Destaco Logo

Clamp Accessories

920 - Plunger-matic Assembly For Straight Line Action Clamps

920Plunger-matic Assembly For Straight Line Action Clamps, 3/8

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.88
  • Length (in)3.63
  • Weight (lb)1.5
  • Width (in)0.88
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductImperial
  • Supplied?No

Product Information

  • Accessory TypePlunger-matic Assembly
  • BrandDESTACO
  • Product TypePlunger-matic Assembly
  • Series Used On608|610|620|630|624
  • Spindle Included?No
  • Used With Model/Series608|610|620|630|630-R|624|All Straight Line Action Clamps - 3/8 - 16 Threads