Destaco Logo

Clamp Accessories

920-M - Plunger-matic Assembly For Straight Line Action Clamps

920-MPlunger Metric Assemblies For Use w/ Straight Line Action Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.88
  • Length (in)3.63
  • Weight (lb)0.8
  • Width (in)0.88
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductMetric
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypePlunger-matic Assemblies
  • BrandDESTACO
  • Product TypePlunger-matic Assembly
  • Series Used On608|610|620|630
  • Used With Model/Series608-M|610-M|620-M|630-MR|630-M|All Straight Line Action Clamps - M10 Threads